IMX219 Camera Modules for Compact High-Quality Imaging
Showing 1–9 of 17 results
-
LI-IMX219-MIPI-FF-NANO-H136
$29.00 -
LI-NANO-CB-IMX219-090H
$379.00 -
LI-NANO-CB-IMX219-090H-D
$458.00 -
LI-NANO-CB-IMX219-090H-Q
$616.00 -
LI-NANO-CB-IMX219-090H-T
$537.00 -
LI-NANO-CB-IMX219-136H
$379.00 -
LI-NANO-CB-IMX219-136H-D
$458.00 -
LI-NANO-CB-IMX219-136H-Q
$616.00 -
LI-NANO-CB-IMX219-136H-T
$537.00
The Sony IMX219 is a high-performance CMOS image sensor designed for compact imaging applications. This 1/4-inch sensor offers an impressive 8.08 megapixel resolution, making it ideal for various uses including embedded vision systems, consumer electronics, and IoT devices. Known for its excellent image quality and low-light performance, the IMX219 has gained popularity in the Raspberry Pi camera ecosystem and other small form-factor imaging solutions.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS |
Resolution | 3280 x 2464 pixels (8.08 MP) |
Optical Format | 1/4″ |
Pixel Size | 1.12 µm x 1.12 µm |
Maximum Frame Rate | 30 fps (full resolution), 60 fps (1080p) |
Dynamic Range | 70.1 dB |
Output Interface | MIPI CSI-2 |
Power Supply | 2.8V (analog), 1.8V (digital), 1.2V (internal) |
Operating Temperature | -30°C to +70°C |
Package Dimensions | 4.5 mm x 4.5 mm |
Use Cases (Applications)
The IMX219 sensor is versatile and well-suited for various applications, including:
- Embedded Vision Systems
- Raspberry Pi camera modules
- Industrial machine vision
- Consumer Electronics
- Action cameras
- Webcams
- Portable video devices
- Internet of Things (IoT)
- Smart home devices
- Security cameras
- Environmental monitoring systems
- Robotics
- Navigation cameras
- Object detection and recognition
- Automotive
- Dashcams
- Backup cameras
- Drones and UAVs
- Aerial photography and videography
- Mapping and surveying
Key Features of IMX219 sensor
- High Resolution: 8.08 megapixel output for detailed image capture
- Compact Size: 1/4″ optical format suitable for small form-factor devices
- Excellent Low-Light Performance: 1.12 µm pixel size optimized for sensitivity
- Fast Frame Rates: Up to 60 fps at 1080p for smooth video capture
- Wide Dynamic Range: 70.1 dB for improved performance in challenging lighting conditions
- Low Power Consumption: Efficient design ideal for battery-powered devices
- MIPI CSI-2 Interface: High-speed data transfer and easy integration
- On-Chip Image Processing: Includes basic image processing functions
Benefits of IMX219 sensor
The Sony IMX219 sensor offers several advantages that make it a popular choice for compact imaging solutions:
Superior Image Quality in a Small Package
- High Resolution: With 8.08 megapixels, the IMX219 captures detailed images, crucial for applications requiring clear visual data in a compact form factor.
- Optimized Pixel Technology: The 1.12 µm pixel size strikes a balance between resolution and light sensitivity, ensuring good performance even in low-light conditions.
Versatile Performance
- Adjustable Frame Rates: Supporting up to 60 fps at 1080p, the sensor can capture smooth video and fast-moving subjects, making it suitable for action cameras and surveillance applications.
- Wide Dynamic Range: The 70.1 dB dynamic range helps in capturing details in both bright and dark areas of a scene, improving overall image quality.
Compact and Efficient Design
- Small Form Factor: The 1/4″ optical format allows for the design of extremely compact camera modules, ideal for space-constrained applications like smartphones, IoT devices, and drones.
- Energy Efficiency: Low power consumption makes it suitable for battery-powered devices, extending operational time between charges.
Easy Integration
- MIPI CSI-2 Interface: This standardized interface ensures compatibility with a wide range of processors and simplifies the integration process.
- On-Chip Processing: Basic image processing functions on the sensor reduce the workload on the main processor, potentially simplifying overall system design.
Broad Application Spectrum
- Temperature Range: With an operating range of -30°C to +70°C, the IMX219 is suitable for both indoor and outdoor applications across various industries.
- Versatility: Its features make it adaptable for use in consumer electronics, IoT devices, robotics, and automotive applications, providing a single sensor solution for multiple product lines.
Proven Track Record
- Raspberry Pi Ecosystem: Its widespread use in Raspberry Pi camera modules has created a large community of developers familiar with its capabilities, making it easier to find support and resources.
By offering this combination of high resolution, compact size, and versatile performance, the IMX219 sensor provides an excellent imaging solution for developers and manufacturers looking to create sophisticated visual systems in small form factors. Its balance of quality, size, and efficiency makes it particularly well-suited for the growing markets of IoT, embedded vision, and portable consumer electronics.