LI-USB30-IMX424-FPDLINKIII-040H

LI-USB30-IMX424 FPDLINKIII Serial Camera

$629.00

Image Product Quantity

LI-IMX424-FPDLINKIII

Out of stock

1

040H Lens

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

392 in stock (can be backordered)

1

LI-FPDLINKIII-USB

10 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB)
Output 12 bit Raw data
Support 12V Power
Active pixel: 3849 (H) x 1929 (V)
Optical format: 1/1.7″
Pixel size: 2.25 x 2.25 μm
Compact size: 30 x 30 mm
Camera Part#: LI-IMX424- FPDLINKIII-xxxH (040H, 065H and 120H)
USB 3.0 Kit Part#: LI-USB30-IMX424-FPDLINKIII-xxxH (040H, 065H and 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Automotive Rear View or Backup

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX424-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include: 1. Serial Camera: LI-IMX424-FPDLINKIII-xxxH (040H, 065H and 120H)
2. DeSer board: LI-FPDLINKIII-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB3.0 Cable

Camera Tool Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX424-FPDLINKIII-120H

    LI-IMX424-FPDLINKIII-120H

    $617.00
  • LI-USB30-IMX424-FPDLINKIII-120H

    LI-USB30-IMX424-FPDLINKIII-120H

    $727.00
  • LI-IMX424-FPDLINKIII-040H

    LI-IMX424-FPDLINKIII-040H

    $519.00
  • LI-USB30-IMX424-FPDLINKIII-065H

    LI-USB30-IMX424-FPDLINKIII-065H

    $639.00
  • LI-IMX424-FPDLINKIII-065H

    LI-IMX424-FPDLINKIII-065H

    $529.00