LI-USB30-IMX390-GW5400-FPDLINKIII-120H

$669.00

Image Product Quantity

LI-IMX390-GW5400-FPDLINKIII-120H (CAMERA ONLY)

10 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

411 in stock (can be backordered)

1

LI-FPDLINKIII-FP-USB-BOX

69 in stock

1

LI-M-USB-FKR-FP-BOX

14 in stock

1

10 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.67 mm (Type 1/2.7) CMOS Image Sensor IMX390
YUV output without compression
Includes GEO Semi GW5400 ISP
Supports HDR
IP rating: IP67 (120H)
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Compact size: 30 x 30 mm
Camera Part#: LI-IMX390-GW5400-FPDLINKIII-xxxH (040H, 120H)
USB3.0 Kit Part#: LI-USB30-IMX390-GW5400-FPDLINKIII-xxxH (040H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX390-GW5400-FPDLINKIII-xxxH
Power over Cable: 9 ~ 19 VDC
Transmits 12 meter 60 fps video through Farka cable
Automotive Camera
Kits include: 1. Serial Camera: LI-IMX390-GW5400-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-FPDLINKIII-FP-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB3.0 Cable

Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX390-GW5400-FPDLINKIII-120H

    LI-IMX390-GW5400-FPDLINKIII-120H

    $529.00