LI-USB30-OV10640-GMSL2-200H

LI-USB30-OV10640-GMSL2 Serial Camera

$539.00

Image Product Quantity

LI-OV10640-GMSL2-200H (CAMERA ONLY)

4 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

690 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

4 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.3M Image Sensor OV10640
Output 12-bit RAW data
27MHz clock input
Support 12V Power
Support Nvidia Drive PX2 (TBD)

IP rating: IP67 (Up to IP69K)
Active pixel: 1280 (H) x 1080 (V)
Optical format: 1/2.56″
HFOV: 200˚
Pixel size: 4.2 x 4.2 µm
Compact size: 30.0 (L) x 30.0 (W) xmm
Part#: LI-USB30-OV10640-GMSL2-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-OV10640-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-OV10640-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV10640-GMSL2-060H

    LI-OV10640-GMSL2-060H

    $429.00
  • LI-OV10640-GMSL2-120H

    LI-OV10640-GMSL2-120H

    $429.00
  • LI-USB30-OV10640-GMSL2-060H

    LI-USB30-OV10640-GMSL2-060H

    $539.00
  • LI-USB30-OV10640-GMSL2-120H

    LI-USB30-OV10640-GMSL2-120H

    $539.00
  • LI-OV10640-GMSL2-200H

    LI-OV10640-GMSL2-200H

    $429.00