LI-OV10650-GMSL2-060H

$429.00

Image Product Quantity

LI-OV10650-GMSL2

24 in stock

1

060H Lens

584 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

24 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.7M Image SensorOV10650
Output 12 bit RAW data
Support 12V Power
Support Nvidia Drive PX2 (TBD)

IP rating: IP67 (Up to IP69K)
HFOV: 60˚
Active pixel: 1824 (H) x 940 (V)
Optical format: 1/2.09″
Pixel size: 4.2 x 4.2 μm
Compact size: 30 x 30 mm
Part#: LI-OV10650-GMSL2-060H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Source Code in C#
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
  • LI-OV10650-GMSL2-200H

    LI-OV10650-GMSL2-200H

    $429.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OV10650-GMSL2-120H

    LI-OV10650-GMSL2-120H

    $429.00