LI-USB30-OV2311-GMSL2-200H

LI-USB30-OV2311-GMSL2 1080p GMSL2 Serial Camera

$539.00

Image Product Quantity

LI-OV2311-GMSL2-200H (CAMERA ONLY)

6 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-GMSL2-USB

415 in stock (can be backordered)

1

6 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2311
Support Global shutter
Monochrome sensor
Output 10-bit RAW data
GMSL2 Serializer
IP rating: IP67 (Up to IP69K)
Active pixels: 1600 (H) x 1300 (V)
HFOV: 200˚
Frame rate: 30 fps
Optical format: 1/2.9″
Pixel size: 3.0 x 3.0 μm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-USB30-OV2311-GMSL2-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial barcode scanning

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV2311-GMSL2-xxxH
Kits include: 1. Serial Camera: LI-OV2311-GMSL2-xxxH x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

LI-JEVA-OV2311-GMSL2 Click Here

Recommended With

  • LI-OV2311-GMSL2-100H

    LI-OV2311-GMSL2-100H

    $429.00
  • LI-USB30-OV2311-GMSL2-100H

    LI-USB30-OV2311-GMSL2-100H

    $539.00
  • LI-OV2311-GMSL2-200H

    LI-OV2311-GMSL2-200H

    $429.00