LI-JETSON-KIT-IMX577CS-D

$669.00

Image Product Quantity

LI-IMX577-MIPI-CS

37 in stock (can be backordered)

2

LI-JTX1-MIPI-ADPT

88 in stock

1

FAW-1233-03

503 in stock

2

88 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Development Kit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
Color camera

Resolution pixel: 4056 (H) x 3040 (V)
Pixel size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX577-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX577-MIPI-M12

    LI-IMX577-MIPI-M12

    $279.00
  • LI-IMX577-MIPI-CS

    LI-IMX577-MIPI-CS

    $279.00