LI-USB30-S5K2G1-GMSL2-120H

$539.00

Image Product Quantity

LI-S5K2G1-GMSL2-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

411 in stock (can be backordered)

1

LI-GMSL2-USB

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 120˚
GMSL2 Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Effective pixel: 3840 (H) x 1920 (V)
Frame rate: 30 fps
Optical format: 1/1.7″
Pixel size: 2.1 x 2.1 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30mm
Part#: LI-USB30-S5K2G1-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Machine vision

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-S5K2G1-GMSL2-xxxH
Power over Cable: +12VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-S5K2G1-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-S5K2G1-GMSL2-025H

    LI-USB30-S5K2G1-GMSL2-025H

    $539.00
  • LI-S5K2G1-GMSL2-025H

    LI-S5K2G1-GMSL2-025H

    $429.00
  • LI-S5K2G1-GMSL2-120H

    LI-S5K2G1-GMSL2-120H

    $429.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00