LI-S5K2G1-GMSL2-120H

LI-S5K2G1-GMSL2 7.4MP GMSL2 Serial Camera

$429.00

Image Product Quantity

LI-S5K2G1-GMSL2-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 120Ëš
GMSL2 Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Effective pixel: 3840 (H) x 1920 (V)
Frame rate: 30 fps
Optical format: 1/1.7″
Pixel size: 2.1 x 2.1 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30 mm
Part#: LI-S5K2G1-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Machine vision

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera has been tested on below platforms:


More Details…

More Details…

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-S5K2G1-GMSL2-025H

    LI-S5K2G1-GMSL2-025H

    $429.00