LI-USB30-AR0231-GMSL-R7-060H

LI-AR0231-GMSL 1080p GMSL Serial Camera

$529.00

Image Product Quantity

LI-AR0231-GMSL-R7

28 in stock

1

060H Lens

521 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL-USB

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OnSemi AR0231 RCCB Sensor
MAX96705 Serializer
Output 12 bit RAW data
Lens: FOV H 60˚
GMSL Serial Coax Interface with PoC

Support Nvidia Drive PX2
Resolution: 1928 x 1256
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30 mm
Part#: LI-USB30-AR0231-GMSL-R7-060H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

Transmit 15 meter 1080p30fps video through
Automotive Camera

Kit Part#: LI-USB30-AR0231-GMSL-R7-060H
Power over Cable: +5VDC
Kits include:
Serial Camera: LI-AR0231-GMSL-R7-060H
DeSer board: LI-TESTER-NV
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

 

Recommended With

  • LI-USB30-AR0231-GMSL-R7-200H

    LI-USB30-AR0231-GMSL-R7-200H

    $529.00
  • LI-AR0231-GMSL-R7-120H

    LI-AR0231-GMSL-R7-120H

    $399.00
  • LI-USB30-AR0231-GMSL-R7-120H

    LI-USB30-AR0231-GMSL-R7-120H

    $529.00
  • LI-AR0231-GMSL-R7-200H

    LI-AR0231-GMSL-R7-200H

    $399.00
  • LI-AR0231-GMSL-R7-060H

    LI-AR0231-GMSL-R7-060H

    $399.00