LI-IMX415-MIPI-081H

IMX415 4K Camera Module with M12 Lens

$279.00

22 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Color sensor
Supports M12 lens
MIPI CSI-2 interface

Active Pixels: 3864 (H) x 2176 (V)
Pixel Size: 1.45 x 1.45 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A ✔ N/A ✔ ✔ N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…