LI-IMX264-MIPI-M12

$499.00

In stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264
Color sensor
Global shutter
Aperture, F/#: 2.5
Focal Length: 12 mm
Active Pixels: 2464 (H) x 2056 (V)
Pixel Size: 3.45 x 3.45 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industrial camera development
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

NVIDIA® Jetson AGX Xavier™ Camera Kit: Click here
NVIDIA® Jetson TX2/TX1 EVA Camera Kit: Click here
NVIDIA® Jetson TX2/TX1 Carrier Camera Kit: Click here
NVIDIA® Jetson NANO Camera Kit: Click here

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Orin Xavier NX Nano TX2 TX1 USB3.0

For detailed Jetson driver with Jetpack version list: Click here