IMX264 Camera Modules: Unleashing High-Speed Global Shutter Technology for Industrial Applications
Showing 1–9 of 23 results
-
LI-IMX264-MIPI-M12
$499.00 -
LI-JETSON-CB-IMX264M12
$689.00 -
LI-JETSON-CB-IMX264M12-D
$1,189.00 -
LI-JETSON-CB-IMX264M12-H
$3,189.00 -
LI-JETSON-CB-IMX264M12-T
$1,669.00 -
LI-JETSON-KIT-IMX264M12
$629.00 -
LI-JETSON-KIT-IMX264M12-D
$1,129.00 -
LI-JETSON-KIT-IMX264M12-H
$3,099.00 -
LI-JETSON-KIT-IMX264M12-T
$1,619.00
The IMX264 is a cutting-edge CMOS image sensor developed by Sony, specifically engineered for high-speed industrial imaging applications. This sensor stands out with its global shutter technology, enabling the capture of rapidly moving objects without distortion. Combining high speed, excellent sensitivity, and advanced features, the IMX264 is optimized for demanding machine vision and factory automation environments where precision and rapid image acquisition are crucial.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS with Global Shutter |
Resolution | 2448 x 2048 pixels (5.0 MP) |
Pixel Size | 3.45 µm x 3.45 µm |
Optical Format | 2/3″ |
Maximum Frame Rate | 163 fps (full resolution) |
Shutter Type | Global Shutter |
Output Format | 8/10/12-bit RAW |
Dynamic Range | 71 dB |
Operating Temperature | -5°C to +60°C |
Power Consumption | < 2.5W (typical at full resolution) |
Interface | SLVS-EC 8 lanes |
Use Cases (Applications)
The IMX264 sensor excels in a wide range of high-speed industrial imaging applications, including:
- High-speed machine vision systems
- Automated optical inspection (AOI)
- Robot guidance and bin picking
- High-speed product sorting and quality control
- Intelligent traffic systems (ITS)
- Sports and motion analysis
- 3D measurement and metrology
- Medical and life sciences imaging
Key Features of IMX264 Sensor
Global Shutter Technology
- Captures the entire frame simultaneously, eliminating motion artifacts and ensuring clear images of fast-moving objects or in scenarios with rapid relative motion.
Exceptional Speed
- Offers an impressive frame rate of 163 fps at full 5.0 MP resolution, enabling ultra-fast image capture for high-speed processes.
High Sensitivity
- Features a large 3.45 µm pixel size, providing excellent light sensitivity and image quality, even in low-light industrial environments.
SLVS-EC Interface
- Utilizes Sony’s high-speed SLVS-EC (Scalable Low Voltage Signaling with Embedded Clock) interface, allowing for rapid and efficient data transfer.
Flexible Output Options
- Supports 8/10/12-bit RAW output, providing versatility for different image processing requirements and bit depth needs.
Low Noise Performance
- Incorporates advanced noise reduction techniques to maintain image clarity and precision in various industrial settings.
Benefits of IMX264 Sensor
- Unparalleled High-Speed Imaging
- The combination of global shutter and high frame rate enables clear capture of extremely fast-moving objects or processes, critical for advanced machine vision applications.
- Distortion-Free Images
- Global shutter technology ensures that images are free from rolling shutter artifacts, providing accurate representation of moving objects.
- Versatility in Industrial Applications
- High resolution, speed, and image quality make the IMX264 suitable for a wide range of industrial tasks, from quality inspection to robotic guidance.
- Enhanced Productivity in Automation
- The sensor’s high-speed capabilities allow for faster production lines and more efficient automated processes.
- Excellent Performance in Varied Lighting
- Large pixel size and advanced noise reduction contribute to superior image quality across different lighting conditions common in industrial settings.
- Simplified System Integration
- The SLVS-EC interface facilitates high-speed data transfer, potentially simplifying overall system design and reducing integration costs.
- Precision in Measurement and Analysis
- High resolution and distortion-free imaging enable accurate measurements and detailed analysis, crucial for metrology and quality control applications.
The Sony IMX264 image sensor represents the pinnacle of high-speed industrial imaging technology. Its combination of global shutter capability, exceptional frame rate, and high resolution makes it an ideal choice for the most demanding machine vision and factory automation applications. Whether you’re developing next-generation inspection systems, enhancing robotic vision capabilities, or pushing the boundaries of motion analysis, the IMX264 provides the speed, precision, and reliability to meet and exceed the rigorous requirements of modern industrial imaging.