LI-OV2311-MIPI-125H

$99.00

26 in stock

For high volume order, please email sales@leopardimaging.com

Module Size 39.75 (L) x 22.0 (W) x 17.8 (H) mm
Sensor Type OV2311 Mono sensor
Lens 1/2.9″
F/No 2.5
Focal Length 2.2 mm
View Angle 125° (H)
Pixel Size 3 x 3 µm
Resolution 1600 x 1300
IR Cut Filter No

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A