LI-USB30-OV2311-125H

$289.00

Image Product Quantity

LI-OV2311-MIPI-125H

26 in stock

1

LI-USB30-MIPI-TESTER V1.3

118 in stock

1

26 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2MP image sensor OV2311
USB 3.0 Super Speed support
10-bit RAW data output without compression
UVC compliant
Support Global shutter
Support register access function
USB + 5VDC powered device

Lens mount M12 (125H) / M8 (110H)
Compact Size 26 x 26 mm
Focusing Range 50 cm to Infinity
Focal length 2.2 mm (125H) / 2.65 mm (110H)
F/# 2.5 (125H) / 2.0 (110H)
FOV (H) 125° / 110°

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV2311-MIPI-125H

    LI-OV2311-MIPI-125H

    $99.00