Camera Specification:
LI-USB32-AR2020-079H
USB 3.2 GEN2 10Gbps Camera Equipped with 20MP Global Shutter Sensor AR2020
$799.00
For high volume order, please email sales@leopardimaging.com
USB 3.2 GEN2 10Gbps Camera Equipped with 20MP Global Shutter Sensor AR2020
$799.00
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 20 Mp CMOS sensor AR2020 | |
| RAW Data Streaming | |
| USB 3.2 GEN2 10Gbps high Speed support | |
| Support Register Access Function | |
| Resolution: | 5120 (H) x 3840 (V) (active pixels) |
| Frame rate: | 3840 x 3840 @ 20.1 fps monochrome image (based on firmware) |
| Optical format: | 1/1.8″ |
| Pixel size: | 1.4 µm Back Side Illuminated (BSI) |
| Focusing Distance | 2 m (indoor laboratory) |
| For other specific focusing distance, please make a note when placing order. | |
| Power: | USB 3.2 + 5 VDC power source |
| MIPI Camera: | LI-AR2020-MIPI-079H |
| Part: | LI-USB32-AR2020-079H |
Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here


