LI-VD66GY-MIPI-95H-150L

1.5MP color RAW VD66GY mobile camera

 

$99.00

30 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Maximum Frame Rate: 88 fps @ full resolution
  121 fps @ 1MP resolution
  237 fps @ VGA resolution
Output Format:
8-bit / 10-bit RAW
Focusing Range:
15 cm ~ Infinity
FOV (D): 95°
TV Distortion: <-22.9 %
Sensor: STMicroelectronics 1.5MP color sensor VD66GY
Resolution:
1124 (H) x 1364 (V)
Optical Format:
4.6 mm (1/4”) at full resolution and 3.7 mm (1/5”) with 1 MP crop
Shutter Type: Global shutter
Interface: 2-lane MIPI CSI-2
Module Length: 150 mm
Weight: ~ 1 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robotics
Smart Home & Appliances
AR/VR
Drone
Healthcare
Industrial Automation
3D Stereo Vision
Interactive Kiosks