Camera Specification:
LI-IMX715-MIPI-D-HOLOSCAN-080H
For Sensor Bridge Hardware Setup illustrations, click here
$359.00
24 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
For Sensor Bridge Hardware Setup illustrations, click here
$359.00
24 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
High-performance 8 Megapixel stereo camera
Equipped with two Sony diagonal 6.43 mm (Type 1/2.8) CMOS image color sensors IMX715
Includes IR cut filter (on lens)
| Active Pixels: | 3864 (H) x 2176 (V) |
| Baseline: | 50 mm |
| Pixel Size: | 1.62 x 1.62 μm |
| Module Size: | 75 x 40 mm |
| Supported Platforms | Nvidia Jetson AGX Orin development kit |
| Nvidia Holoscan Sensor Bridge board | |
| Interface: | 2x 4-lane MIPI CSI-2 |
| Connector: |
QTH-060-04-H-D-A |
| Weight: | ~ 35 g |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here

