LI-IMX334-MIPI-M12-HAILO

Compatible with Hailo-15 camera development kit

$299.00

Image Product Quantity

LI-IMX334-MIPI-M12-HAILO camera

8 in stock

1

FAW-1233-03

278 in stock

1

20 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Hailo-15 camera development kit
Sony Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
Color sensor
Supports M12 lens

Active Pixels: 3864 (H) x 2176 (V)
Pixel Size: 2.0 x 2.0 μm
Mount: M12 x P0.5
Effective Focal Length: 3.25 ± 5% mm
FOV (H): 100°
Part# LI-IMX334-MIPI-M12-HAILO

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

1 x LI-IMX334-MIPI-M12-HAILO camera module
1 x FAW-1233-03 cable

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Hailo Camera Kit: Coming soon…