Camera Specification:
LI-IMX536-MIPI-092H
8.1MP IMX536 Global Shutter MIPI Camera
$599.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
8.1MP IMX536 Global Shutter MIPI Camera
$599.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony IMX536 (Pregius S, Global Shutter) | |
| Color sensor | |
| Supports M16 lens | |
| 4-lane MIPI CSI-2 | |
| FPGA Included | |
| Frame Rate: | 20 fps @ 2838 ×2916 (Based on binary) |
| Resolution: | 2838 (H) x 2916 (V) (Based on binary) |
| Optical Format | Type 2/3 |
| Pixel Size: | 2.74 x 2.74 μm |
| Shutter: | Global shutter |
| Output Format: | 8-bit / 10-bit / 12-bit RAW |
If you need to download the driver, please contact:support@leopardimaging.com
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |

