Camera Specification:
LI-AR2020M-MIPI-080H
onsemi AR2020 20MP MONO Camera Module
$299.00
4 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
onsemi AR2020 20MP MONO Camera Module
$299.00
4 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 20 Mp CMOS sensor AR2020 | |
| MONO sensor | |
| Supports M12 lens | |
| Interface: | 1x 4-lane MIPI (Driver ready) |
| 2x 4-lane MIPI | |
| Active Pixels: | 5120 (H) x 3840 (V) |
| Pixel Size: | 1.4 µm Back Side Illuminated (BSI) |
| Optical Format: |
1/1.8″ |
| Frame Rate: |
30 fps @ 5120 x 3840 |
| Power Consumption: |
Approximate 435 mW |
| Operating Temp: |
-30℃ ~ +85℃ |
| Storage Temp |
-30℃ ~ +85℃ |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
Nvidia JETSON Camera Kit: Coming soon…
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | ✔ | N/A | ✔ | N/A | N/A | N/A | N/A | ✔ | ✔ | N/A | N/A |
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here
