Camera Specification:
LI-AR2020-MIPI-AF-SIM-79D
20MP Compact Mobile Module
$425.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
20MP Compact Mobile Module
$425.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sensor: | ON Semiconductor 20 MP CMOS Sensor AR2020 |
| Optical Format: | 1/1.8″ |
| Aperture, F/#: | 1.89 ± 5% |
| Effective Focal Length: | 5.43 mm |
| Resolution: | 5120 (H) x 3840 (V) (active pixels) |
| Pixel Size: | 1.4 µm Back Side Illuminated (BSI) |
| Output Format: | 10-bit RAW RGB |
| Maximum Frame Rate: | 30 fps @ full size, Linear mode |
| ADC resolution: |
10−bits, on die |
| Auto Focus: | Supported |
| VCM for Auto Focus: | Yes |
| Color / Mono: | Color sensor |
| Interface: | 1x 4-lane MIPI |
| Lens FOV: | 79.05˚ diagonal |
| Weight: | ~ 1 g |
Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging


