Camera Specification:
LI-AR0830-RGBIR-MIPI-084H
$189.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$189.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 1/2.9-inch 8 MP (16:9) CMOS Image Sensor AR0830 | |
| RGB-IR sensor | |
| Supports M12 lens | |
| 4-lane MIPI D−PHY | |
| Maximum Frame Rate: |
60 fps @ Full size, linear mode |
| Output Format: |
10-bit and 12-bit RGB-IR RAW data |
| Active Pixels: | 3840 (H) x 2160 (V) |
| Pixel Size: | 1.4 μm Back Side Illuminated (BSI) |
| Dynamic Range: |
73 dB |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
Nvidia JETSON Camera Kit: Coming soon…

