LI-AR0830-FLEX-103D

$129.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Maximum Frame Rate:
60 fps @ Full size, linear mode
Output Format: 10-bit RAW data
Focusing Range: 50 cm ~ Infinity
Sensor: ON Semiconductor 1/2.9-inch 8 MP (16:9) CMOS Image Sensor AR0830
Optical Format: 1/2.9″
Resolution:
3840 (H) x 2160 (V)
Color / Mono: RGB-IR
Interface: 4-lane MIPI D-PHY
Aperture, F/#: 2.6 ± 5%
Effective Focal Length: 2.5 ± 5% mm
Lens FOV: 103˚ diagonal
  93˚ horizontal
  62˚ vertical
Distortion:
< -8%
IR Cut Filter:
Visible + 850 nm dual bandpass filter
Weight: ~8 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Security
Robots