LI-JXAV-MIPI-ADPT-6CAM-FP

Support Six 2-lane MIPI cameras or Four 2-lane and two 4-lane MIPI cameras on Nvidia Jetson AGX Xavier and AGX Orin platform

$169.00

LI-JXAV-MIPI-ADPT-6CAM-FP (BOARD ONLY)

33 in stock (can be backordered)

LI-DC-WR

403 in stock

LI-PS5-01

136 in stock

5 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Xavier™ and AGX Orin™ Developer Kit
Supports up to four 2-lane and two 4-lane MIPI cameras or six 2-lane MIPI cameras
Support external 5V power supply
FPGA included to support camera sync (camera sync also relies on the camera board with trigger/slave mode)
Camera interface part#: 20525-030E-02
Support I-PEX cable: FAW-1233-xx
Weight: ~ 16 g
Part#: LI-JXAV-MIPI-ADPT-6CAM-FP

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FPGA included to support camera sync (camera sync also relies on the camera board with trigger/slave mode)