Camera Specification:
LI-ASTRO-AR0234-ST150-10GigE-120H
Stock available overseas, please contact our team at sales@leopardimaging.com
$628.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$628.00
For high volume order, please email sales@leopardimaging.com
| Compatible with NVIDIA® Jetson AGX Orin™, IGX Orin™ and Thor Developer Kit | |
| ON Semiconductor CMOS Image Color Sensor AR0234CS | |
| Lattice® CertusPro-NX FPGA | |
| AQrate® 10GB Ethernet PHY Transceiver | |
| Quantity of Sensor: | 2 |
| IMU (Inertial Measurement Unit): |
BMI088 |
| IR Filter: | 650 nm IR cut Filter |
| Color / Mono: | Color |
| Shutter Type | Global Shutter |
| Resolution: | 1920 (H) x 1200 (V)(active pixels) |
| Optical Format: | 1/2.6″ |
| Pixel Size: | 3.0 × 3.0 μm |
| Lens FOV: | 120˚ horizontal |
| Baseline: | 150mm |
| Focusing Distance: | 1m |
| Power Supply: | 12VDC external power supply |
| Part#: | LI-ASTRO-AR0234-ST150-10GigE-120H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision


