| OnSemi CMOS Image Sensor AR0821 | |
| Resolution: | 3848 (H) x 2168 (V) |
| Pixel size: | 2.1 x 2.1 µm |
| Data format: | RAW data |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Lens: | FOV H 135° |
| Power consumption: | 756 mW |
| Connector: | 20525-030E-02 |
| Size: | 26.92 x 21.44 mm |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance cameras
Industrial cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | ✔ | ✔ | ✔ | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here

