LI-S5K1H1SB-VS775S-030H

S5K1H1SBRGGB VS775S

The camera is not available yet
If interested, please contact our team at sales@leopardimaging.com

Image Product Quantity

LI-S5K1H1SB-VS775S-030H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1
This product is currently unavailable.

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 8.3MP CMOS RGGB Image Sensor S5K1H1SB
Microchip Serializer VS775S
Serial Coax Interface with PoC
Lens: FOV H 30˚
Maximum Frame Rate: 36 fps (intra-scene) @ 8.3MP with HDR4_NEW or HDR4_VS
  45 fps @ all operation mode
Resolution: 3856 (H) x 2176 (V) (active pixels)
Optical Format: 1/1.7″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-S5K1H1SB-VS775S-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Performance ADAS
– Front Forwarding Camera
– Autonomous Driving
– Surround Sensing / Viewing Camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-S5K1H1SB-VS775S-097H

    LI-S5K1H1SB-VS775S-097H