Camera Specification:
LI-VENUS-OX03H10-96717-195H
Stock available overseas, please contact our team at sales@leopardimaging.com
$479.00
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$479.00
For high volume order, please email sales@leopardimaging.com
OmniVision high-definition high dynamic range sensor OX03H10
ADI MAX96717G Serializer
GMSL2 Serial Coax Interface with PoC
| Resolution: | 1920 (H) x 1536 (V) (active pixels) |
| Maximum Frame Rate: | 60 fps @ 1920 x 1536 |
| Optical Format: | 1/2.44″ |
| HDR (High Dynamic Range) |
Supported |
| LFM (LED Flicker Mitigation) |
Supported |
| IP Rating: | IP69K |
| Pixel Size: | 3.0 x 3.0 μm |
| Power Supply Range: | 8 ~ 17 VDC |
| Power Consumption: |
83 mA @ 12 VDC (30 fps @ 1920 ×1536) |
| USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-OX03H10-96717-195H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– SVS
– Rear View Camera
– Autonomous Driving
Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here


