LI-VENUS-OX03F10-OAX40-GM2A-118H

$499.00

Image Product Quantity

LI-VENUS-OX03F10-OAX40-GM2A-118H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision High-Definition High Dynamic Range Sensor OX03F10
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 118˚
Color / Mono: Color
Resolution: 1920 (H) x 1536 (V) (Based on ISP binary)
Output Format: YUV422
Frame Rate: 60 fps @ 1920 x 1536
Optical Format: 1/2.44″
Pixel Size: 3.0 x 3.0 μm
ISP: OMNIVISION automotive ISP OAX4000
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03F10-OAX40-GM2A-118H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Surrounding View System
– Rear View Camera
– Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-VENUS-OX03F10-OAX40-GM2A-060H

    LI-VENUS-OX03F10-OAX40-GM2A-060H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00