LI-IMX775-IR-OMS-GM2B-133H

5MP Global Shutter RGB-IR IMX775 GMSL2 Camera

$599.00

Image Product Quantity

LI-IMX775-IR-OMS-GM2B-133H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Optical Safety Warning: This device incorporates high-intensity LEDs. Avoid direct eye exposure. Compliant with IEC 62471: 2006.

Sony Diagonal 6.85 mm Sensor IMX775
Global shutter
ADI GMSL2 serializer MAX96717G
Maximum Frame Rate:
30fps @ 2592 x 1944
Output Format: 8-bit / 10-bit / 12-bit RAW data
Infrared LED Specs: 940nm wavelength
  AEC-Q102 qualifications
  3B Corrosion Robustness Class
  QTY: 4
Focusing Distance: 0.75m
IR Filter: Visible + 940nm dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2592 (H) x 1944 (V)
Optical Format: 1/2.62″
Pixel Size: 2.1 µm× 2.1 µm
Lens FOV: 133˚ horizontal
Power Supply Range:
9 ~ 19 VDC
Weight:
~248 g
IP Rating:
N/A

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00