Camera Specification:
LI-IMX585-GM2B-110H
GMSL2 camera equipped with Sony STARVIS2 IMX585
$539.00
For high volume order, please email sales@leopardimaging.com
GMSL2 camera equipped with Sony STARVIS2 IMX585
$539.00
For high volume order, please email sales@leopardimaging.com
| Sony STARVIS2 Diagonal 12.84 mm CMOS Active Pixel Type Sensor IMX585 | |
| Color | |
| ADI GMSL2 serializer MAX96717G | |
| 650 nm IR cut Filter | |
| Supports M20 Lens | |
| Maximum Frame Rate: | 12 bit: 60 fps @ all-pixel scan mode |
| 10 bit: 90 fps @ all-pixel scan mode | |
| Output Format: |
10-bit / 12-bit / 16-bit RAW |
| Resolution: | 3856 (H) x 2176 (V) (active pixels) |
| Optical Format: | 1/1.2″ |
| Pixel Size: | 2.9 x 2.9 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Waterproof: | No waterproof |
| Lens: | FOV H 110° |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |


