IMX585 Camera Modules for High-Performance Industrial Imaging

Showing all 3 results

  • LI-IMX585-GM2B-110H

    LI-IMX585-GM2B-110H

    $539.00
  • LI-IMX585-MIPI-110H

    LI-IMX585-MIPI-110H

    $439.00
  • LI-USB30-IMX585-MIPI-110H

    LI-USB30-IMX585-MIPI-110H

    $639.00

The Sony IMX585 is a high-performance CMOS Active Pixel image sensor designed for industrial applications requiring high resolution, and image quality. This 1/1.2-inch sensor offers an impressive 8.4 megapixel resolution, making it ideal for advanced machine vision systems, high-end industrial inspection, and scientific imaging applications. Known for its excellent combination of resolution, and functionality, the IMX585 is particularly well-suited for scenarios where capturing objects with high detail is crucial.

Use Cases (Applications)

The IMX585 sensor is well-suited for a wide range of industrial and scientific applications requiring high resolution and capture:

  1. Advanced Machine Vision
    • Production line inspection
    • Precision manufacturing quality control
    • Robot guidance systems
  2. Scientific and Medical Imaging
    • High-resolution microscopy
    • Medical device cameras
    • Laboratory imaging systems
  3. Intelligent Transportation Systems (ITS)
    • Traffic monitoring and analysis
    • License plate recognition
    • Railway inspection systems
  4. Metrology and 3D Scanning
    • High-precision measurement systems
    • 3D surface inspection
  5. Semiconductor Inspection
    • Wafer and chip inspection
    • PCB assembly verification
  6. High-Speed Analysis
    • Sports science applications
    • Industrial process analysis

Key Features of IMX585 sensor

  1. High Resolution: 8.4 megapixel output for highly detailed image capture
  2. Rolling Shutter
  3. Large Pixel Size: 2.9 µm pixels for excellent light sensitivity and image quality
  4. High Frame Rate: Up to 20 fps at full resolution for capturing fast-moving scenes
  5. MIPI CSI-2 (4 lane) Interface: High-speed data transfer supporting 4 lanes for rapid image data output
  6. Low Noise Design: Ensures clean images even in challenging lighting conditions
  7. Multiple Region of Interest (ROI): Supports flexible readout of specific image areas
  8. Trigger Mode: External trigger support for precise timing control

Benefits of IMX585 sensor

The Sony IMX585 sensor offers several advantages that make it a top choice for high-performance industrial imaging applications:

Exceptional Image Quality with Speed

  • High Resolution: With 8.4 megapixels, the IMX585 captures highly detailed images, crucial for applications requiring precise visual data analysis.
  • Rolling Shutter Technology: Enables the capture of objects, essential for many industrial and scientific applications.

Versatile Performance

  • Balance of Resolution and Speed: The ability to capture high-resolution images at high frame rates makes it suitable for a wide range of industrial applications.
  • Large Pixel Size: The 2.9 µm pixels ensure excellent light sensitivity and image quality, beneficial in various lighting conditions.

Advanced Imaging Capabilities

  • Multiple ROI Support: The ability to read out multiple regions of interest allows for more efficient processing in applications where only specific parts of the image are relevant.
  • Trigger Mode: External triggering capability ensures precise synchronization with external events or other system components.

High-Speed Data Transfer

  • MIPI CSI-2 (4 lane) interface: This high-speed interface with 4 lanes support ensures rapid data transfer, critical for applications requiring real-time processing of high-resolution images.

Robust Design for Industrial Use

  • Operating Temperature Range: Suitable for various industrial environments, with likely options for extended temperature ranges.
  • Durability: Built to meet the rigorous reliability requirements of industrial applications.

Flexibility in System Design

  • Large Format: The 1/1.2″ optical format provides a large imaging area, beneficial for light collection and overall image quality.
  • Compatibility: Designed to work with a wide range of industrial imaging systems and processing platforms.

By offering this high-resolution technology with high-speed capabilities, the IMX585 sensor provides a cutting-edge imaging solution for the industrial and scientific imaging sectors. Its capabilities enable the development of sophisticated vision systems that can capture and analyze images with exceptional detail and speed, meeting the demands of the most challenging industrial imaging applications.