LI-USB30-OG05C10-MIPI-102H

5MP Global Shutter Color MIPI USB30 Camera Module

$599.00

Image Product Quantity

LI-OG05C10-MIPI-102H

5MP Global Shutter MIPI Camera

Available on backorder

1

LI-USB30 V1.6

688 in stock

1

LI-CSLINK-IPX-TESTER V1.1

54 in stock

1

FAW-1233-02

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision 1/1.45″ CMOS 5MP Image Sensor OG05C10
Global shutter
USB 3.0 Super Speed support
RAW data output without compression
Active Pixels: 2464 (H) x 2064 (V)
Pixel Size: 3.45 μm x 3.45 μm
Color / Mono:
Color
Current Consumption:
307 mA @ 5V (2448 x 2048 @ 14.7fps)
Focal Length: 5.17 ± 5% mm
Field of View: 102˚ horizontal
IR Filter:
650nm IR CUT Filter
Part#: LI-USB30-OG05C10-MIPI-102H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision Camera
Logistics Application
Industrial Bar Code Scanning
Robotics
Intelligent Transportation System
Factory Automation

Nvidia JETSON Camera Kit: Coming soon…

1. LI-OG05C10-MIPI-102H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233-02 (200 mm) x 1

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Camera Tool Source Code in C#
Capture & Display
RAW to RGB Conversion
Save file as BMP & RAW format
Color Matrix
Register access function

Recommended With

  • LI-OG05C10-MIPI-102H

    LI-OG05C10-MIPI-102H

    $399.00