LI-USB30-OG05B20-MIPI-081H

OG05B20 USB 3.0 MIPI Camera

$599.00

Image Product Quantity

LI-OG05B20-MIPI-081H

20 in stock (can be backordered)

1

LI-CSLINK-IPX-TESTER V1.1

54 in stock

1

LI-USB30 V1.6

688 in stock

1

FAW-1233-02

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.53″ CMOS 5MP Image Sensor OG05B20
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2592 (H) x 1944 (V) (active pixels)
Frame rate: 2592 x 1944 @ 30 fps
Optical format: 1/2.5″
Pixel size: 2.2 x 2.2 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: OG05B20 MIPI Module
Part: LI-USB30-OG05B20-MIPI-081H

Agriculture

1. LI-OG05B20-MIPI-081H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233-02 (200 mm) x 1

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Camera Tool Source Code in C#
Capture & Display
RAW to RGB Conversion
Save file as BMP & RAW format
Color Matrix
Register access function

Recommended With

  • LI-OG05B20-MIPI-081H

    LI-OG05B20-MIPI-081H

    $319.00