Camera Specification:
LI-OG05B20-MIPI-081H
$319.00
20 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$319.00
20 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
OmniVision 1/2.53″ CMOS 5MP Image Sensor OG05B20
Color sensor
Supports M12 lens
| Active Pixels: | 2592 (H) x 1944 (V) |
| Pixel Size: | 2.2 x 2.2 μm |
| Shutter | Global shutter |
| Output Format | RAW |
| Maximum Frame Rate |
60 fps @ full size |
| Mount: | M12 x P0.5 |
| Focal Length: | 4 mm |
| FOV (H): | 81° |
| Part# | LI-OG05B20-MIPI-081H |
If you need to download the driver, please contact:support@leopardimaging.com
Machine Vision Camera
Logistics Application
Industrial Bar Code Scanning
Robotics
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | RB5 G2 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here

