LI-USB30-IPX-KW33000-MIPI-TOF-088H

$699.00

Image Product Quantity

LI-KW33000-MIPI-TOF-088H (CAMERA ONLY)

Available on backorder

1

LI-IPEX-FPC24-ADP V1.0 board

20 in stock (can be backordered)

1

Flex Cable (0.5MM, 24P, 100MM)

Available on backorder

1

FAW-1233-02

10 in stock

1

LI-PS5-01

99 in stock

1

LI-USB30-CSLINK-IPX-TESTER

12 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

Nuvoton VGA-Pixel TOF and IR Image Sensor KW33000A1K
2-lane MIPI & 12-bit RAW output
Lens: FOV H 88.2˚

Resolution: 640 x 480 @ 30 fps
Optical Format: 1/4″
Pixel Size: 5.6 x 5.6 μm
Power Supply: 5 VDC
MIPI Camera LI-IPX-KW33000-MIPI-TOF-088H
VCSEL: DOT VCSEL (940 nm) & FLOOD VCSEL (940 nm)
Part#: LI-USB30-IPX-KW33000-MIPI-TOF-088H

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IPX-KW33000-MIPI-TOF-088H

    LI-IPX-KW33000-MIPI-TOF-088H

    $499.00