Camera Specification:
LI-USB30-VENUS-OX03H10-96717-195H
Stock available overseas, please contact our team at sales@leopardimaging.com
$589.00
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$589.00
For high volume order, please email sales@leopardimaging.com
OmniVision high-definition high dynamic range sensor OX03H10
ADI MAX96717G Serializer
GMSL2 Serial Coax Interface with PoC
| Resolution: | 1920 (H) x 1536 (V) (active pixels) |
| Frame Rate: | 30 fps @ 1920 x 1536 |
| Optical Format: | 1/2.44″ |
| IP Rating: | IP69K |
| Pixel Size: | 3.0 x 3.0 μm |
| Power Supply Range: | 8 ~ 17 VDC |
| Part#: | LI-VENUS-OX03H10-96717-195H |
| USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-OX03H10-96717-195H |
Automotive
– SVS
– Rear View Camera
– Autonomous Driving
Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
| Kit Part#: | LI-USB30-VENUS-OX03H10-96717-195H |
| Kit Includes: | 1. Serial Camera: LI-VENUS-OX03H10-96717-195H x 1 |
| 2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |
