LI-THOR-CB

Carrier Board for NVIDIA® Jetson Thor SOM

$799.00

Image Product Quantity

LI-THOR-CB (BOARD ONLY)

2 in stock (can be backordered)

1

LI-PS24-01 (24V@221W Power Adapter & Cable)

Available on backorder

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

113 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson Thor SOM
1× Camera adapter board interface
1× Power button
1× Power socket interface
1× RJ45 Gigabit Ethernet interface
1× RJ45 10G Ethernet interface
1× SFP+ interface
2× USB2.0 Type-A interfaces
1× USB2.0 Micro B interface
2× USB3.2 Type-C interface
2× GPIO interfaces (20-pin)
1× PCIe x16 Connector
2× FAN interface (4-pin)
1× HDMI v2.1 interface
1× DisplayPort 1.4
1× Audio 3.5 mm Jack
1× Battery socket for RTC
1× M.2 Key-E interface for WIFI & Bluetooth
1× M.2 Key-M interface for SSD
1× M.2 Key-B connector for 5G, with Micro Sim card socket
STATUS and PWR LED indicators included
Recovery, RST buttons included
Power supply range: 12 ~ 30 VDC
Note: 24 VDC by default.
Weight: ~ 254 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com