Holoscan Sensor Bridge Demos

Welcome to our Holoscan Sensor Bridge Demos page!

Each camera is fully compatible with the NVIDIA Holoscan Sensor Bridge Platform. Click on any camera below to explore detailed product specifications and applications. NVIDIA Holoscan is a powerful edge AI platform designed to accelerate sensor data processing for real-time decision-making, which is ideal for high-performance computing in medical, industrial, and robotics applications.

For more information about Holoscan, check out our landing page: https://leopardimaging.com/sensor-bridge/

LI-HAWK-HOLOSCAN

The LI-AR0234CS-STEREO-GMSL2-30-1JX is the professional 3D depth camera where cutting-edge technology meets effortless usability. Equipped with ON Semiconductor 2.3MP CMOS digital image sensor AR0234CS, our HAWK provides unparalleled depth sensing capabilities, allowing ease while teams or enthusiasts work at the edge of ADAS, autonomous driving, robotics and immersive enjoyments.

Datasheet: LI-HAWK-HOLOSCAN

LI-VB1940-ST100-10GigE-120H

The LI-VB1940-ST100-10GigE-120H is a high-performance imaging solution engineered for precision and speed in demanding vision applications. Powered by the dual STMicroelectronics 5.1MP Global Shutter Image Sensors VB1940, this camera delivers exceptional image clarity with a robust 10GigE interface, it ensures ultra-fast data throughput and real-time responsiveness.

Datasheet: LI-VB1940-ST100-10GigE-120H

LI-ISX031-ST80-10GigE-118H

The LI-ISX031-ST80-10GigE-118H is a high-performance imaging stereo camera, designed for high bandwidth data transfer. Powered by the dual 3.1MP Sony Diagonal 7.45 mm CMOS Image Sensors ISX031, this camera utilizes the 10GigE interface, ensuring ultra-fast data throughput and real-time responsiveness, great for Machine Vision.

Datasheet: LI-ISX031-ST80-10GigE-118H

LI-ISX031-10GigE-118H

The LI-ISX031-10GigE-118H is a high-performance imaging monocular camera, designed for high bandwidth data transfer. Powered by the 3.1MP Sony Diagonal 7.45 mm CMOS Image Sensors ISX031, this camera utilizes the 10GigE interface, ensuring ultra-fast data throughput and real-time responsiveness.

Datasheet: LI-ISX031-10GigE-118H

LI-IMX715-MIPI-D-HOLOSCAN-080H

The LI-IMX715-MIPI-D-HOLOSCAN-080H is a high-performance 8 Megapixel stereo camera equipped with two Sony diagonal 6.43 mm (Type 1/2.8) CMOS image color sensors IMX715 which could achieve low power consumption, high sensitivity, no smear and low dark current. It’s compatible with Nvidia holoscan patform. This camera outputs 10-bit / 12-bit RAW data.

Datasheet: LI-IMX715-MIPI-D-HOLOSCAN-080H

LI-IMX274-MIPI-D-HOLOSCAN-090H

The LI-IMX274-MIPI-D-HOLOSCAN-090H is a high-performance 8 Megapixel stereo camera based on two Sony IMX274 image sensors and a MIPI connector. It’s compatible with Nvidia holoscan platform and supports 3840 x 2160 (4K) @ 60 fps video output.

Datasheet: LI-IMX274-MIPI-D-HOLOSCAN-090H

FAQs

What platform are these compatible with?

These cameras are compatible with NVIDIA AGX Orin, IGX Orin, and Thor.

What application use are these cameras for?

These cameras are designed to be used for high-bandwidth real-time processing, as they can output 10GigE data. This makes them ideal for applications such as Robotics, Automation, Agriculture Technology, and Medical.

Why is Holoscan Special?

The Holoscan Platform is Open Source, Low Latency, High-Bandwidth, and utilizes GPU direct which allows for the data processing to be real time. It also allows for Power Over Ethernet (PoE) capabilities, which makes the solution great for simplified deployment and installation.

Contact Us

Looking for more information?

Contact