Camera Specification:
LI-AR0830-FLEX-103D
$129.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$129.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Maximum Frame Rate: |
60 fps @ Full size, linear mode |
| Output Format: | 10-bit RAW data |
| Focusing Range: | 50 cm ~ Infinity |
| Sensor: | ON Semiconductor 1/2.9-inch 8 MP (16:9) CMOS Image Sensor AR0830 |
| Optical Format: | 1/2.9″ |
| Resolution: |
3840 (H) x 2160 (V) |
| Color / Mono: | RGB-IR |
| Interface: | 4-lane MIPI D-PHY |
| Aperture, F/#: | 2.6 ± 5% |
| Effective Focal Length: | 2.5 ± 5% mm |
| Lens FOV: | 103˚ diagonal |
| 93˚ horizontal | |
| 62˚ vertical | |
| Distortion: |
< -8% |
| IR Cut Filter: |
Visible + 850 nm dual bandpass filter |
| Weight: | ~8 g |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Security
Robots