LI-IMX585-GM2B-110H

GMSL2 camera equipped with Sony STARVIS2 IMX585

$439.00

Image Product Quantity

LI-IMX585-GM2B-110H (CAMERA ONLY)

10 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

690 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 12.84 mm CMOS Active Pixel Type Sensor IMX585
Color
ADI GMSL2 serializer MAX96717G
650 nm IR cut Filter
Supports M20 Lens
Maximum Frame Rate: 12 bit: 60 fps @ all-pixel scan mode
  10 bit: 90 fps @ all-pixel scan mode
Output Format:
10-bit / 12-bit / 16-bit RAW
Resolution: 3856 (H) x 2176 (V) (active pixels)
Optical Format: 1/1.2″
Pixel Size: 2.9 x 2.9 μm
Power Supply Range: 9 ~ 19 VDC
Waterproof: No waterproof
Lens: FOV H 110°

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.