LI-AR0830-RGBIR-MIPI-084H

Stock available overseas, please contact our team at sales@leopardimaging.com

$189.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 1/2.9-inch 8 MP (16:9) CMOS Image Sensor AR0830
RGB-IR sensor
Supports M12 lens
4-lane MIPI D−PHY
Maximum Frame Rate:
60 fps @ Full size, linear mode
Output Format:
10-bit and 12-bit RGB-IR RAW data
Active Pixels: 3840 (H) x 2160 (V)
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Dynamic Range:
73 dB

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

Nvidia JETSON Camera Kit: Coming soon…