Camera Specification:
LI-VD66GY-MIPI-95H-150L
1.5MP color RAW VD66GY mobile camera
$99.00
30 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
1.5MP color RAW VD66GY mobile camera
$99.00
30 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Maximum Frame Rate: | 88 fps @ full resolution |
| 121 fps @ 1MP resolution | |
| 237 fps @ VGA resolution | |
| Output Format: |
8-bit / 10-bit RAW |
| Focusing Range: |
15 cm ~ Infinity |
| FOV (D): | 95° |
| TV Distortion: | <-22.9 % |
| Sensor: | STMicroelectronics 1.5MP color sensor VD66GY |
| Resolution: |
1124 (H) x 1364 (V) |
| Optical Format: |
4.6 mm (1/4”) at full resolution and 3.7 mm (1/5”) with 1 MP crop |
| Shutter Type: | Global shutter |
| Interface: | 2-lane MIPI CSI-2 |
| Module Length: | 150 mm |
| Weight: | ~ 1 g |
If you need to download the driver, please contact:support@leopardimaging.com
Robotics
Smart Home & Appliances
AR/VR
Drone
Healthcare
Industrial Automation
3D Stereo Vision
Interactive Kiosks