Camera Specification:
LI-ASTRO-VB1940-VCL-DTOF-ST80-10GigE-120H
Stock available overseas, please contact our team at sales@leopardimaging.com
$679.00
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$679.00
For high volume order, please email sales@leopardimaging.com
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
| Compatible with NVIDIA® Jetson AGX Orin™, IGX Orin™ and Thor Developer Kit | |
| 2× STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940 | |
| 1× 3D dToF all-in-one LiDAR Camera | |
| Single IR illuminator and single IR dot projector | |
| Lattice® CertusPro-NX FPGA | |
| AQrate® 10GB Ethernet PHY Transceiver | |
| Laser Projector Specifications: |
940nm Wavelength |
| 110˚ (H) x 77˚ (V) Field of Illumination (FOI) | |
| 10935 Dot in FOV | |
| 3D dToF all-in-one LiDAR Camera Specifications: | Up to 60 Hz |
| Ranging from <5 cm up to 10 m | |
| Dual vertical-cavity surface-emitting lasers (VCSEL) flood illumination, 940 nm | |
| 71° diagonal (using metasurface optical elements on both transmitter and receiver) | |
| Quantity of Sensor: | 2 |
| IMU (Inertial Measurement Unit): |
BMI088 |
| IR Filter: | Visible + 940nm band pass filter |
| Color / Mono: | RGB-IR |
| Resolution: | 2560 (H) x 1984 (V) |
| Optical Format: | 1/2.5″ |
| Pixel Size: | 2.25 x 2.25 μm |
| Lens FOV: | 120˚ horizontal |
| Baseline: | 80mm |
| Focusing Distance: | 75cm |
| Interface: | RJ45 10GigE |
| Power Supply: | 12VDC external power supply |
| Part#: | LI-ASTRO-VB1940-VCL-DTOF-ST80-10GigE-120H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision
| Default Version: |
| The default lens is glued, which permanently locks the factory-calibrated focus position and eliminates the risk of accidental loosening during transportation or field use. |
| Unglued Version: |
| If you need unglued lens, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |