LI-VENUS-OX03H10-96717-195H

$479.00

Image Product Quantity

LI-VENUS-OX03H10-96717-195H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

58 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision high-definition high dynamic range sensor OX03H10
ADI MAX96717G Serializer
GMSL2 Serial Coax Interface with PoC

Resolution: 1920 (H) x 1536 (V) (active pixels)
Maximum Frame Rate: 60 fps @ 1920 x 1536
Optical Format: 1/2.44″
HDR (High Dynamic Range)
Supported
LFM (LED Flicker Mitigation)
Supported
IP Rating: IP69K
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Power Consumption:
83 mA @ 12 VDC (30 fps @ 1920 ×1536)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX03H10-96717-195H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– SVS
– Rear View Camera
– Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-GMSL2-DESER-HOLOSCAN

    LI-GMSL2-DESER-HOLOSCAN

    $388.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00