LI-ASTRO-AR0234-ST150-10GigE-120H

 

Stock available overseas, please contact our team at sales@leopardimaging.com

$628.00

Image Product Quantity

LI-ASTRO-AR0234-ST150-10GigE-120H(CAMERA ONLY)

Available on backorder

1

LI-PS12-01

70 in stock (can be backordered)

1

10G Ethernet Cable

70 in stock (can be backordered)

1

3CZ3017806 (Cable Adapter)

200 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™, IGX Orin™ and Thor Developer Kit
ON Semiconductor CMOS Image Color Sensor AR0234CS
Lattice® CertusPro-NX FPGA
AQrate® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 2
IMU (Inertial Measurement Unit):
BMI088
IR Filter: 650 nm IR cut Filter
Color / Mono: Color
Shutter Type Global Shutter
Resolution: 1920 (H) x 1200 (V)(active pixels)
Optical Format: 1/2.6″
Pixel Size: 3.0 × 3.0 μm
Lens FOV: 120˚ horizontal
Baseline: 150mm
Focusing Distance: 1m
Power Supply: 12VDC external power supply
Part#: LI-ASTRO-AR0234-ST150-10GigE-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com