DK500-H042-IMX8P

i.MX 8M Plus IMX501 H042 camera Kit

$1,000.00

Image Product Quantity

DK500-H042-IMX8P (CAMERA ONLY)

Available on backorder

2

AS-8MPLUSLPD4-SOM (BOARD ONLY)

Available on backorder

1

AS-8MPLUSLPD4-CB (BOARD ONLY)

Available on backorder

1

FAW-1233-03

422 in stock

2

Available on backorder

For high volume order, please email sales@leopardimaging.com

Categories: Aglaiasense, DK500-HXXX-IMX8P
Tag:
Compatible with the i.MX 8M Plus platform (i.MX 8M Plus SOM board included)
Sony Diagonal 7.857mm 12.3MP Intelligent Vision Sensor IMX501 with AI Processing Functionality
IR Filter: 650 nm IR cut filter
Color / Mono: Color
ISP + AI Processing:
Support
Region Of Interest (ROI) of Senor:
Configurable
Resolution & Frame Rate:
RAW image: 2016 x 1520 @ 30 fps (Binning mode)
AI Function: Traffic counting, speed calculation, regional alarm,
  asset protection, object detection, parking…
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 μm
Lens FOV: 42˚ horizontal
Part#: DK500-H042-IMX8P

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Smart city / building Traffic / parking management, dynamic lighting, etc.
Smart logistic
Industrial automation

Kit Part#: DK500-H042-IMX8P
Kits Include: 1. DK500-H042-IMX8P camera module x 2
2. SOM board: AS-8MPLUSLPD4-SOM x 1
3. Carrier board: AS-8MPLUSLPD4-CB  x 1
4. FAW-1233-03 cable x 2
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • DK500-H090-IMX8P

    DK500-H090-IMX8P

    $1,000.00
  • DK500-H120-IMX8P

    DK500-H120-IMX8P

    $1,000.00