Camera Specification:
DK500-H120-IMX8P
i.MX 8M Plus IMX501 H120 camera Kit
Stock available overseas, please contact our team at sales@leopardimaging.com
$1,000.00
For high volume order, please email sales@leopardimaging.com
i.MX 8M Plus IMX501 H120 camera Kit
$1,000.00
For high volume order, please email sales@leopardimaging.com
| Compatible with the i.MX 8M Plus platform (i.MX 8M Plus SOM board included) | |
| Sony Diagonal 7.857mm 12.3MP Intelligent Vision Sensor IMX501 with AI Processing Functionality | |
| IR Filter: | 650 nm IR cut filter |
| Color / Mono: | Color |
| ISP + AI Processing: |
Support |
| Region Of Interest (ROI) of Senor: |
Configurable |
| Resolution & Frame Rate: |
RAW image: 2016 x 1520 @ 30 fps (Binning mode) |
| AI Function: | Traffic counting, speed calculation, regional alarm, |
| asset protection, object detection, parking… | |
| Optical Format: | 1/2.3″ |
| Pixel Size: | 1.55 x 1.55 μm |
| Lens FOV: | 120˚ horizontal |
| Part#: | DK500-H120-IMX8P |
If you need to download the driver, please contact:support@leopardimaging.com
Smart city / building Traffic / parking management, dynamic lighting, etc.
Smart logistic
Industrial automation
| Kit Part#: | DK500-H120-IMX8P |
| Kits Include: | 1. DK500-H120-IMX8P camera module x 2 |
| 2. SOM board: AS-8MPLUSLPD4-SOM x 1 | |
| 3. Carrier board: AS-8MPLUSLPD4-CB x 1 | |
| 4. FAW-1233-03 cable x 2 |

