Camera Solutions for Intel® Panther Lake

Camera Solutions for Intel Panther Lake

Leopard Imaging provides high-performance MIPI camera solutions fully compatible with the latest Intel Panther Lake platform. Designed for AI PCs, robotics, embedded vision, and edge AI applications, our camera modules and adapter kits ensure seamless integration, superior image quality, and rapid development.

Optimized MIPI Camera Module & Full Integration Kit

The LI-OV13B10-MIPI-AF-75D is equipped with OmniVision 13MP CMOS digital image color sensor OV13B10 which features PureCel® Plus technology. This camera is assembled with VCM for auto focus and outputs RAW data.

Sensor: OmniVision 13MP CMOS digital image sensor OV13B10
Optical Format: 1/3.06″
Aperture, F/#: 2
Focal Length: 3.8 mm
Resolution: 4208 (H) x 3120 (V) (active pixels)
Pixel Size: 1.12 μm x 1.12 μm
Output Format: 10-bit RGB RAW
Frame Rate: 30 fps @ 4208 x 3120, 30 fps @ 4208 x 2368, 60 fps @ 2104 x 1506, 60 fps @ 1920 x 1080
Color / Mono: Color Sensor
Interface: 4-lane MIPI D-PHY
Focusing Distance: 10cm ~ infinity
Lens FoV: 75˚diagonal
Weight: ~ 1 g
Part#: LI-OV13B10-MIPI-AF-75D
Applications: Mobile Devices, AI vision, video conferencing, robotics, and embedded systems

LI-OV13B10-MIPI-AF-75D_Datasheet

Key Features

  • 13MP high-resolution image sensor

  • MIPI CSI-2 interface

  • Autofocus (AF) lens

  • Optimized for Intel Panther Lake platforms

  • Compact mobile form factor

  • Ideal for AI vision, video conferencing, robotics, and embedded systems

This module delivers excellent image clarity, fast focus performance, and reliable integration for OEM and product developers building on Panther Lake architecture.

Questions?